HDMI High Flex cable 3M

Item # VHA00001-3M
Availability
26
08/02/2024 * Up to 51
10/18/2024 * Up to 56
Call Us * Over 56
*Estimated Availability
Price Table
Quantity Price
1 - 24 $43.99
25 - 49 $39.59
50 - 99 $35.19
100 + Call Us
Add to Cart

Description

High Flex HDMI Cable is perfect for applications requiring high speed HDMI features and video resolutions up to 4k and have the high flexibility for routing cable in tight spaces and tight corners or applications where the cable might be mobile in its application.

Features
  • 4K 1080p video resolution
  • Used to connect an HDMI source to an HDMI Display
  • Fully molded backshell construction is highly durable
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • 10,000 flex cycles
Application
  • HDTV
  • Home Theatre
  • 4K 1080p
  • Set top box applications
  • External Device hook up


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov