To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

HDMI male to Displayport male Dongle

These plug and play DisplayPort to HDMI adapters are perfect for upgrading to the newer digital DisplayPort A/V technology. Simply plug in the DisplayPort connector to a PC or Laptop and the other end into an HDMI enabled display/monitor and you are up and running. Order online today!

Features
  • Plug and Play
  • RoHS Compliant
  • Used to convert DisplayPort output from a PC or Laptop to a HDMI display
Application
  • POS
  • Digital Signage
  • Multimedia

SKU HD-DPI-MM-8
QTY available 429
Quantity Price
1 - 24 $21.19
25 - 49 $19.07
50 - 99 $16.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $21.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov