To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

High Speed HDMI Cable with Ethernet, Male/ Male, Blue Overmold 3.0 M

L-com offers an extensive line of high speed HDMI cables with Ethernet that feature different colored connector over molds. Color coding helps with visual identification of attached services/equipment. These color coded HDMI cable products support all the latest HDMI features including 3D over HDMI and Ethernet Channel. Order online today!


Features
  • 4K Support
  • RoHS compliant
  • 3D over HDMI
  • HDMI Ethernet Channel
  • Used to connect an HDMI source to an HDMI Display
Application
  • Professional A/V
  • Digital audio/video
  • Digital Signage
  • Multimedia

SKU HDCABL-3
QTY available 9
Quantity Price
1 - 24 $10.73
25 - 49 $10.19
50 - 99 $9.66
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.73

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov