To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

High Speed HDMI Cable with Ethernet, Male/ Male LSZH 1.0 M

L-com's HDCAMMZ series HDMI cable products offer a cost effective way to support myriad HDMI applications. As an HDMI Adopter, L-com's HDMI cable products are certified by HDMI Licensing LLC. to perform to the latest HDMI specification. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Additional features include rugged over mold connectors, LSZH jackets, and double shielding which protects your A/V signals from EMI/RFI. Available in six off the shelf lengths, these HDMI cables are perfect for all your high speed HDMI applications. Order online today!

Features
  • 3D over HDMI
  • Audio Return Channel
  • HDMI Ethernet Channel
  • 4K Support
  • Additional Color Spaces
Application
  • 1080p
  • HDTV
  • High Speed HDMI with Ethernet applications
  • Home theatre
  • Set top box applications

SKU HDCAMMZ-1
QTY available 330
Quantity Price
1 - 24 $38.39
25 - 49 $36.47
50 - 99 $34.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $38.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov