High Speed HDMI Cable with Ethernet, Male/ Male LSZH 2.0 M

Item # HDCAMMZ-2
Availability
296
09/27/2024 * Up to 371
Call Us * Over 371
*Estimated Availability
Price Table
Quantity Price
1 - 24 $38.79
25 - 49 $36.85
50 - 99 $34.91
100 + Call Us
Add to Cart

Description

L-com's HDCAMMZ series HDMI cable products offer a cost effective way to support myriad HDMI applications. As an HDMI Adopter, L-com's HDMI cable products are certified by HDMI Licensing LLC. to perform to the latest HDMI specification. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Additional features include rugged over mold connectors, LSZH jackets, and double shielding which protects your A/V signals from EMI/RFI. Available in six off the shelf lengths, these HDMI cables are perfect for all your high speed HDMI applications. Order online today!

Features
  • HDMI Ethernet Channel
  • Audio Return Channel
  • 3D over HDMI
  • 4K Support
  • Additional Color Spaces
Application
  • HDTV
  • Home theatre
  • 1080p
  • Set top box applications
  • High Speed HDMI with Ethernet applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov