High Speed HDMI Cable with Ethernet, Male/ Right Angle Male, Bottom Exit 4.0 m

Item # HDRA4-4
Availability
23
Price Table
Quantity Price
1 - 24 $13.99
25 - 49 $13.29
50 - 99 $12.59
100 + Call Us
Add to Cart

Description

L-com's HDRA4 series right angle HDMI cable assemblies are perfect for tight fit and confined space HDMI applications. These rugged right angle HDMI cable assemblies feature a standard HDMI Male A connector on one end and a right angle HDMI Male A connector on the other. L-com's right angle HDMI cables are designed for use in enclosures, cabinets or other confined spaces where standard HDMI connector will not fit. These right angle HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Order online today!

Features
  • 3D over HDMI
  • 4K Support
  • Used to Connect HDMI sources and displays in tight spaces
  • HDMI Ethernet Channel
  • RoHS compliant
Application
  • Digital audio/video
  • Digital Signage
  • Multimedia
  • Professional A/V


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov