To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Icron Technologies EL5353 DVI + USB 2.0 Extender Cat5e (or better)

The EL5353 KVM Extender System features the latest and most robust HD video and USB extension technology from Icron Technologies. The EL5353 extends both DVI and USB 2.0 applications up to 100m over a single CAT 5e/6/7 cable.

The EL5353 KVM Extender lets you place a computer up to 100m (330 ft) away from a workstation using a single CAT 5e/6/7 cable. The system supports full HD video and USB 2.0, providing the ability to control keyboards, mice, flash drives, audio peripherals and other USB 2.0 and 1.1 devices.

Features
  • Full uncompressed 1920 x 1200 resolution HD video
  • Point-to-point video and USB extension up to 100m over a single CAT 5e/6/7 cable
  • USB 2.0 throughput support up to 40 Mbps
  • 24-bit color depth
Application
  • Transparent USB extension
  • True plug and play; no software drivers required
  • Works with all major operating systems: Windows®, OS X® and Linux®

SKU ICR-EL5353
QTY available Call us
Quantity Price
1 - 4 $1,070.00
5 - 9 $1,048.60
10 - 24 $1,027.20
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,070.00

Key Specifications

Key Specifications