To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Mini Din 4 Female, Field Termination Connector

This field termination Mini DIN 4 Female connector offers a quick and easy way for field termination of SVHS style cable. This S-Video connector utilizes a D hole bulkhead panel mounting arrangement. The undercut PCB area provides a convenient area to secure a cable tie wrap resulting in a neat dressing for the terminated cable. The terminal block area is clearly marked making field termination foolproof.

Features
  • Fastest and most reliable way to field terminate a Mini DIN 4 connector
  • Field termination of a Mini DIN 4 SVHS connector
  • Terminal block design provides quick and easy field termination
  • Clearly marked terminal block makes termination foolproof
  • Mounts to commonly used .5" circular or D style bulkhead openings
Application
  • Home Entertainment
  • TV to PC applications
  • Video Projection

SKU MD44FT
QTY available 304
Quantity Price
1 - 24 $22.79
25 - 49 $20.51
50 - 99 $18.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $22.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov