To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium SVGA Cable, HD15 Male / Male, Black 10.0 ft

Item # CTL3VGAMM-10B
Availability
217
10/04/2024 * Up to 257
Call Us * Over 257
*Estimated Availability
Price Table
Quantity Price
1 - 24 $57.99
25 - 49 $55.09
50 - 99 $52.19
100 + Call Us
Add to Cart

Description

These premium VGA cables feature three 75 Ohm coaxial cables to assure high quality video signal transmission. The fully molded backshells of the HD15 connectors provide a very durable assembly. Available in 9 standard lengths from 3 to 200 feet.

Features
  • Available in 9 standard lengths from 3 to 200 feet.
  • Fully molded backshell construction is highly durable
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Braid and foil shielding minimizes EMI
  • Connection of a signal generating device (CPU) and a display device (Monitor)
Application
  • PC monitor applications
  • Video Signage
  • KVM applications
  • Projector applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov