Premium VGA Cable, HD15 Male / Male with Ferrites, Black 100.0 ft

Item # CTLF3VGAMM-100
Availability
4
Price Table
Quantity Price
1 - 9 $77.85
10 - 24 $74.74
25 - 99 $71.62
100 + Call Us
Add to Cart

Description

This series of high quality VGA cable assemblies features three 75 Ohm coaxial cables to transmit the video signal for maximum signal integrity. In addition, two molded-in ferrite cores protect against EMI/RFI. The fully molded HD15 backshell design along with the all-steel box construction produces a well-shielded, durable assembly. Available in standard lengths ranging from 1 to 200 feet.

Features
  • Analog video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Available in standard lengths from 1 to 200 ft
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Two molded in ferrite cores and all steel box construction of the HD15 connector protect against EMI/RFI
  • Fully molded backshell construction is highly durable
Application
  • Digital Signage
  • KVM applications
  • PC monitor applications
  • Projector applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov