To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Right Angle Metal Armored HDMI Cable with Ethernet, Male/Male 5M

These unique cables feature a stainless steel crush resistant jacket over our premium HDMI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors including a space saving right angle end, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

Features
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • HDMI cable assembly with Ethernet and metal protective outer jacket
  • Available in 6 lengths ranging from 0.5m to 5m
  • Right angle connector ideal for tight spaces
  • Stainless steel material provides 1500 PSI crush resistance
Application
  • 1080p
  • Industrial PCs
  • High Speed HDMI with Ethernet applications
  • Home theatre

SKU HDCARAMT-5
QTY available 6
Quantity Price
1 - 9 $84.02
10 - 24 $80.66
25 - 99 $77.30
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $84.02

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov