To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Super Thin Plenum SVGA Cable, HD15 Male/Male, 50.0 ft.

Item # CTL3VGAMM-50TP
Availability
10
Price Table
Quantity Price
1 - 4 $83.83
5 - 9 $80.48
10 - 24 $77.12
25 + Call Us
Add to Cart

Description

This series of VGA cables features both our small diameter Super Thin VGA cable and our CMP rated plenum jacket for applications where fire resistance is critical. An additional feature of this series is our reversible hardware allowing both panel mount using standoffs or traditional thumbscrews. High quality video signal transmission is assured as a result of the three 75 Ohm coaxial lines used in these premium SVGA assemblies. The low profile configuration of our fully molded HD15 backshell makes these assemblies ideal for tight fit installations. Available in 5 standard lengths from 5 to 50 feet.

Features
  • 3 ultra thin 75 Ohm coaxial lines optimize video signal quality
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • Plenum jacketed cable ideal where fire resistance and low smoke characteristics are critical
  • User defined hardware results in maximum mounting flexibility
  • Available in 9 standard lengths from 5 to 50 feet.
Application
  • KVM applications
  • Projector applications
  • PC monitor applications
  • Video Signage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov