Super Thin Plenum SVGA w/Disconnect, HD15 Male/Male, 15.0 ft
Description
Now there is a solution to your difficult installation problems that also requires the use of a plenum rated cable. This VGA cable series features a fully populated DDC compliant assembly with (2) low profile HD15 male connectors and our CMP plenum rated Super Thin cable. An additional feature of this series is our unique user defined mounting hardware plus a low profile break connector. The low profile disconnect connector's small size allows routing through 3/4" conduit and other tight spaces that would not accommodate the size of a HD15 connector. Offered in standard lengths of 15, 25, 50 and 75 feet with a 1 foot lead in length to the low profile connector.
Features
Low profile disconnect and HD15 backshell allows routing through 3/4" conduit
SVGA video signal transmission in difficult routing situations
User defined hardware results in maximum mounting flexibility
Plenum jacketed cable ideal where fire resistance and low smoke characteristics are critical
Three 75 Ohm coaxial cables assure optimum video signal transmission
Application
Video Signage
KVM applications
PC monitor applications
Projector applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov