ThinLine Coaxial Cable F Male/Male 15.0 ft

Item # CTL1F-15
Availability
9
Price Table
Quantity Price
1 - 24 $24.99
25 - 49 $23.74
50 - 99 $22.49
100 + Call Us
Add to Cart

Description

If flexibility and small diameter are important to you, then this series is your answer. Less than half the size of standard RG6 and RG59 types, this cable features greater flexibility and lighter weight by utilizing a proprietary foamed dielectric with a spiral tinned copper shield. In applications where size, weight, or flexibility is critical, these assemblies are indispensable. Manufactured with fully molded strain reliefs and precision Type F male connectors, these assemblies provide an unbeatable combination of size and performance. Most lengths in stock for immediate delivery.

Features
  • Available in 5 standard lengths from 1 to 25 ft
  • Ideal for 75 Ohm video signal transmission
  • Molded strain relief delivers enhanced durability
  • Small diameter (.11 inch) cable for lightweight and greater flexibility
  • Machined gold plated center contact for enhanced mechanical strength and minimal attenuation
Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov