To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

XLR 3 Pin Solder Connector, Male

Item # CON-XLR3M
Availability
441
Price Table
Quantity Price
1 - 24 $6.39
25 - 49 $6.07
50 - 99 $5.75
100 + Call Us
Add to Cart

Description

L-com stocks both male and female 3 pin XLR connectors to address all your XLR pro audio needs. These solder style connectors are in stock and ready for same day shipping. Each connector features gold plating to ensure a high quality audio experience.

Features
  • Flexible panel mount design
  • Solder termination
  • Gold plating ensures superior audio quality
  • Used to connect 3 Pin XLR audio cables
Application
  • Microphone patching
  • Patch bay
  • Pro Audio applications
  • Studio install/upgrade


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov