To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 6 - 2437 MHz

Item # BPF24-406
Availability
1
Price Table
Quantity Price
1 - 9 $37.60
10 - 24 $36.10
25 - 99 $34.59
100 + Call Us
Add to Cart

Description

The HyperLink 2.4 GHz 4-Pole Ultra-High Q Wi-Fi channel filter are ideal for co-located equipment installations. By reducing out of band interference, improved performance of co-located equipment can be achieved. These bandpass filters are wide enough to pass high data rate 802.11g signals without degradation. These filters are designed to be installed indoors or in weather-resistant enclosures. Available in five versions for Channel 1, 3, 6, 9 and 11.

Features
  • Industrial Grade, Rugged Aluminum Construction
  • Provides Lightning Protection (DC Short)
  • Reduce Interference and Improve Performance
  • Ultra Low Insertion Loss (2 dB nominal)
  • Ultra-High Quality Microwave Cavity Filter, 30 MHz Bandwidth
Application
  • Ideal for high data rate 802.11b and 802.11g Wireless LAN applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov