2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 9 - 2452 MHz

Item # BPF24-809
Availability
6
Price Table
Quantity Price
1 - 9 $52.79
10 - 24 $50.68
25 - 99 $48.57
100 + Call Us
Add to Cart

Description

The HyperLink indoor 2.4 GHz 8-Pole Ultra-High Q Wi-Fi channel filters are ideal for co-located equipment installations. Available in seven versions for Channel 1, 3, 6, 9, 11, 13 and 14, they provide excellent adjacent channel rejection. By reducing interference from both inside and outside the band, improved performance of co-located equipment can be achieved. These bandpass filters are bi-directional, so either end can be connected to the antenna. These filters are designed to be installed indoors or in weather-resistant enclosures.

Features
  • Rugged Aluminum Construction
  • Industrial Grade
  • Reduce Interference and Improve Performance
  • Ultra Low Insertion Loss (2 dB nominal)
  • Ultra-High Quality Microwave Cavity Filter
Application
  • Ideal for Minimizing Adjacent Channel Interference
  • Ideal for high data rate 802.11b and 802.11g Wireless LAN applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov