Outdoor Diplexer for 2.4 GHz / 5 GHz Wireless LAN Systems

SKU DP245-NF
QTY available 213
Quantity Price
1 - 9 $129.99
10 - 24 $119.59
25 - 99 $109.19
100 + Call Us
Price $129.99

All Prices are in US Dollars and do not include duties



The L-com 2.4/5 GHz Diplexer was designed to split 2.4 GHz and 5 GHz from a single radio feed to separate 2.4GHz and 5GHz antennas. Many dual-band 802.11a/b/g radios share a single antenna. The DP245 splits these signals so that two separate 2.4 GHz and 5 GHz antennas can be used to improve performance. In addition, the DP245 can also be used to combine 2.4 GHz or 5 GHz signals onto a single cable. The DP245 features N-Female connectors.

Application Note:
For higher power applications we recommend the BP2458-NF.


Features
  • Covers entire 5 GHz range from 4.9 to 5.8 GHz
  • Ideal for use with multiband Access Points and Routers
  • Industrial Grade Construction Weatherproof for outdoor use
  • Optional mounting kits available
  • 1 Watt maximum input power

Application
  • 802.11a/b/g Access Points and Routers
  • Multi-Band Applications
  • Multiplexes 2.4 and 5 GHz onto single coax cable
  • Homeland Security, Public Safety Program
  • WiMAX and Wi-Fi Systems

Key Specifications

Key Specifications

Filter Impedance
50 Ohm
LP Passband Frequency, Min
900 MHz
LP Passband Frequency, Max
2.5 GHz
HP Passband Frequency, Min
4.9 GHz
HP Passband Frequency, Max
5.875 GHz
Connector Series
N
Connector Gender
Female
Connector Group
Threaded
Filter Length
3.54 in
Filter Width
1.42 in
Filter Height
2 in
LP Return Loss, Min
9.54 dB
HP Return Loss, Min
7.36 dB