Bend Relief TRB 3-Slot Plug To Bend Relief 2-Slot Plug 1553 60 Inch Length Cable Using 78 Ohm M17/176-00002 Coax

Item # LC3MP2232-60
Availability
Call Us
Price Table
Quantity Price
1 - 9 $211.99
10 - 24 $203.51
25 - 99 $195.03
100 + Call Us
Add to Cart

Description

L-com’s LC3MP2232-60 is a TRB bend relief 3-slot solder/clamp plug to TRB bend relief 2-slot solder/clamp plug M17/176-00002 .129 O.D. cable assembly from L-Com. These cable assemblies have popular TRB plug connectors with 3-lug bayonet coupling designs as well as TRB plugs with threaded designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB connector interfaces are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

TheLC3MP2232-60 TRB bend relief 3-slot solder/clamp plug to TRB bend relief 2-slot solder/clamp plug M17/176-00002 .129 O.D. MIL-STD-1553 cable assemblies are bend/strain relief and have a high temperature feature of +200 °C. These cable assemblies have Twinax connectivity and are ideal for applications such as Aircraft avionics and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The TRB bend relief 3-slot solder/clamp plug to TRB bend relief 2-slot solder/clamp plug M17/176-00002 .129 O.D. cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of TRB bend relief 3-slot solder/clamp plug to TRB bend relief 2-slot solder/clamp plug M17/176-00002 .129 O.D. MIL-STD-1553 cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal TRB bend relief 3-slot solder/clamp plug to TRB bend relief 2-slot solder/clamp plug M17/176-00002 .129 O.D. MIL-STD-1553 cable assemblies for your requirements.


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms
  • Bend Relief
Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553