Black FAKRA Jack to FAKRA Jack Cable Assembly using RG-316 Coax, 5 FT

Item # LCCA31245-FT5
Availability
15
Price Table
Quantity Price
1 - 24 $44.01
25 - 49 $41.81
50 - 99 $39.61
100 + Call Us
Add to Cart

Description

L-com's LCCA31245-FT5 is a Black FAKRA jack to FAKRA jack cable using RG-316 coax, 5 FT and ships same-day. The RG316 coax of this FAKRA cable uses the PTFE dielectric with a VoP of 69%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com FAKRA to FAKRA cable assembly has a jack to jack gender configuration with flexible RG316 series coax and operates to 3 GHz. The shielding of this FAKRA cable is comprised of silver plated copper braid.

Custom versions of this FAKRA jack to FAKRA jack cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31245-FT5 L-com Black FAKRA Jack to FAKRA Jack Cable using RG-316 Coax, 5 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 3 GHz
  • 69% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence
Application
  • General Purpose
  • Laboratory Use
  • Automotive