BNC Female to SMA Male Cable Assembly using RG174 Coax, 6 FT with HeatShrink

Item # LCCA31488-FT6
Availability
2
Price Table
Quantity Price
1 - 24 $64.47
25 - 49 $61.25
50 - 99 $58.02
100 + Call Us
Add to Cart

Description

L-com's LCCA31488-FT6 is a BNC female to SMA male cable 60 inch using RG174 coax and ships same-day. The RG174 coax of this BNC cable uses the PE dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to SMA cable assembly has a female to male gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this BNC cable is comprised of tinned copper braid.

Custom versions of this BNC female to SMA male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31488-FT6 L-com BNC Female to SMA Male Cable 60 Inch Using RG174 Coax data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence
Application
  • General Purpose
  • Laboratory Use