Low Loss BNC Male to TNC Male Cable Assembly using LMR-240-DB Coax, 1.5 FT with Times Microwave Components

Item # LCCA30283-FT1.5
Availability
80
Price Table
Quantity Price
1 - 24 $26.99
25 - 49 $25.91
50 - 99 $25.10
100 + Call Us
Add to Cart

Description

Low Loss BNC Male to TNC Male Cable Assembly using LMR-240-DB Coax, 1.5 FT with Times Microwave Components

L-com low loss BNC male to TNC male cable assembly using LMR-240-DB coax, 1.5 FT with Times Microwave components is available for same day shipping from our facility. This high quality BNC cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30283-FT1.5 BNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with BNC connection on one end and TNC connection on the other. This low loss BNC to TNC cable from L-com has a male to male gender combination. Our BNC male to TNC male coaxial assembly part number LCCA30283-FT1.5 can also be known as low loss BNC plug to TNC plug cable assembly when using alternate gender names.

BNC plug to TNC plug cable assembly LCCA30283-FT1.5 is manufactured with a flexible coax. These flexible BNC to TNC cable assemblies use LMR-240-DB coax and are double shielded. L-com double shielded low loss BNC male to TNC male cable assembly using LMR-240-DB coax, 1.5 FT with Times Microwave components is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these BNC to TNC M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz BNC male to TNC male cables are located on the LCCA30283-FT1.5 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low loss TNC male to BNC male cable assembly because it can be used in the opposite direction.

Low loss BNC male to TNC male cable assembly using LMR-240-DB coax, 1.5 FT with Times Microwave components is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our BNC to TNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss BNC male to TNC male cable assembly using LMR-240-DB coax, 1.5 FT with Times Microwave components.


Features
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems
Application
  • Using Times Microwave Components
  • Max Frequency 5.8 GHz
  • Shielding Effectivity > 90 dB
  • 84% Phase Velocity
  • PE Jacket
  • Low Insertion Loss
  • Bend Radius of 2.5 Inches


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov