Description
L-Com’s C14 - 2C13 Split Power Cord C14-C132-15-3F is in stock and ready to ship on the same day of order. The 14AWG 3FT black power cord is designed to save space in crowded racks and enclosures. These 3 ft split power cords are designed to eliminate space wasting cable slack and cable loops. Our L-Com split power cord specialists are ready and available to answer any questions you may have on the C14 - 2C13 Split Power Cord. The 3 ft power cable carries 15 amps of current along with the heavy 14-gauge wire. This black power cord is a C14 - 2C13 Split Power Cord with 15A, 250V and 3 ft. length. Contact L-Com’s expert technical support for assistance with the split power cord and or any power cords. Download our C14-C132-15-3F CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your C14 - 2C13 split power cord will be exact to spec. The split power cord C14-C132-15-3F from L-Com comes in multiple lengths that provide design flexibility. The 3ft black power cable is used to connect powered equipment such as PCs, servers, routers and switches. Order your C14 - 2C13 Split Power Cord C14-C132-15-3F today from L-Com. There is no MOQs (minimum order quantity) and the product ships on the same day from our warehouse.
Features
Application
![]() AccessoriesSimilar Products |