To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e, Ruggedized RJ45 Receptacle, Anodized with Dust Cap, Large OD

These ruggedized Category 5e or Category 6 RJ45 receptacles are transversely sealed and carry an IP68 rating even with no mate or dust cap. They are designed to work with L-com's line of ruggedized RJ45 plugs but will mate to a standard RJ45. These parts are designed to be built with cables that have an outer diameter of .190-.270 or .271-.330 inches. The Zinc-Nickel and Electroless Nickel version contain an EMI grounding plate to ensure full grounding of shielded RJ45 cables. Dust caps are included. Category 6 versions come with a supplied RJ45 but Category 5e versions do not. Choose your bulk cable from L-com's wide selection. Order ruggedized connectors online today

Features
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • Please note RJ45 connector and bulk cable are sold separetely and are required for final assembly
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
  • Category 5e rated
  • Designed to work with cables that have an OD of .271-.330 inches
Application
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Factory network
  • Harsh environment
  • Industrial process control

SKU ECRP5201UB0
QTY available 262
Quantity Price
1 - 9 $90.78
10 - 24 $88.96
25 - 99 $87.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $90.78

Key Specifications

Key Specifications