To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat6, RJ45 In-line Receptacle, Anodized finish with Dust Cap, Large OD

Item # ECSP5201UB0
Availability
2
Price Table
Quantity Price
1 - 9 $108.20
10 - 24 $106.04
25 - 99 $103.87
100 + Call Us
Add to Cart

Description

These ruggedized Category 5e or Category 6 RJ45 receptacles are transversely sealed and carry an IP68 rating even with no mate or dust cap. They are designed to work with L-com's line of ruggedized RJ45 plugs but will mate to a standard RJ45. These parts are designed to be built with cables that have an outer diameter of .190-.270 or .271-.330 inches. The Zinc-Nickel and Electroless Nickel version contain an EMI grounding plate to ensure full grounding of shielded RJ45 cables. Dust caps are included. Category 6 versions come with a supplied RJ45 but Category 5e versions do not. Choose your bulk cable from L-com's wide selection. Order ruggedized connectors online today

Features
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • Category 6 rated
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
  • Designed to work with cables that have an OD of .271-.330 inches
  • Supplied RJ45 suitable for solid or stranded conductor ODs of .037-.042 inches and rated for Category 6
Application
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Harsh environment
  • Factory network
  • Industrial process control


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov