To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6, RJ45 In-line Receptacle, Zinc-Nickel finish with Grounding Shield and Dust Cap

These ruggedized Category 5e or Category 6 RJ45 receptacles are transversely sealed and carry an IP68 rating even with no mate or dust cap. They are designed to work with L-com's line of ruggedized RJ45 plugs but will mate to a standard RJ45. These parts are designed to be built with cables that have an outer diameter of .190-.270 or .271-.330 inches. The Zinc-Nickel and Electroless Nickel version contain an EMI grounding plate to ensure full grounding of shielded RJ45 cables. Dust caps are included. Category 6 versions come with a supplied RJ45 but Category 5e versions do not. Choose your bulk cable from L-com's wide selection. Order ruggedized connectors online today

Features
  • Designed to work with cables that have an OD of .190-.270 inches
  • Supplied RJ45 suitable for solid or stranded conductor ODs of .037-.042 inches and rated for Category 6
  • Category 6 rated
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
  • Zinc-Nickel finish is shielded with EMC grounding shields and is olive drab in color; Zinc-Nickel options are not RoHS compliant
Application
  • Factory network
  • Industrial process control
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Harsh environment

SKU ECSP5103UA0
QTY available 80
Quantity Price
1 - 9 $259.99
10 - 24 $254.79
25 - 99 $249.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $259.99

Key Specifications

Key Specifications