Category 5E Bulk Cable, F/UTP Foil Shielded 4-Pair 26AWG Stranded Conductor CMR Rated PVC Lt. Gray, 500FT

Item # TFC2004-500
Availability
21
Price Table
Quantity Price
1 - 9 $329.99
10 - 24 $316.79
25 - 99 $303.59
100 + Call Us
Add to Cart

Description

For Protection against EMI/RFI interference L-com's High-Performance Category 5e Shielded bulk cable is the perfect choice. Designed for today's hi-speed networks, this Category 5e cable from L-com is made to out perform all others. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. Designed to exceed EIA568B standards, this cable will easily handle Ethernet applications. A foil wrap with a drain wire protects signals from external noise. Stranded conductors are flexible and designed for patch cord usage. The PVC jacket is CMR rated for applications where a stringent UL burn rating is required. Contact us today for all of your network cabling needs.

Features
  • Foil shielded Cat5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • 26AWG stranded conductors for flexibility
  • UL CMR burn rated PVC jacket for safety compliance
  • Nominal cable diameter of 0.222" (5.6mm); Nominal conductor insulation OD of 0.039" (0.99mm)
Application
  • LAN
  • Premise wiring
  • Patch Cord Assembly
  • Voice/Video/Data
  • IEE 802.3an


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov