Category 5e Bulk Cable, F/UTP Foil Shielded 4-Pair 26AWG Stranded Conductor Low Smoke Zero Halogen LSZH Black, 500FT

Item # TFCLS2004-500
Availability
113
Price Table
Quantity Price
1 - 4 $463.99
5 - 9 $445.43
10 - 24 $426.87
25 + Call Us
Add to Cart

Description

For Protection against EMI/RFI interference, L-com's High-Performance Foil Shielded Category rated LSZH bulk cable is the perfect choice. Designed for environments where PVC's combustive toxicity is restricted, L-com's Shielded Low Smoke Zero Halogen (LS0H or LSZH) Ethernet Cable provides the ideal alternative to toxic PVC. Featuring an aluminized Polyester shield and drain wire, this cable is designed to protect from EMI/RFI while maintaining high performance data transmission characteristics. Stranded conductors are flexible and excellent for patch cables or other connectorization. Ensure the protection of your investment by utilizing this L-com exclusive LSZH cable. Talk to us about your project today!

Features
  • Foil shielded Cat5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • 26AWG stranded conductors for flexibility
  • IEC verified Low Smoke Zero Halogen Jacket (LSZH/LS0H) for safety compliance and for use where PVC is restricted
  • Nominal cable diameter of 0.215" (5.5mm); Nominal conductor insulation OD of 0.038" (0.97mm)
Application
  • 100 and 1000BaseT Ethernet applications
  • IEE 802.3an/High speed data center and processing networks
  • Shipboard, aircraft, aerospace and defense


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov