Category 5e Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor Industrial Outdoor Polyurethane PUR Black, 100FT

Item # TFCPUR5730-100
Availability
39
Price Table
Quantity Price
1 - 9 $243.99
10 - 24 $234.23
25 - 99 $224.47
100 + Call Us
Add to Cart

Description

The TFCPUR5730 is perfect for Industrial Ethernet applications where high EMI/RFI is present. This rugged cable features foil and braid shielding as well as a PUR jacket that stands up to UV exposure and oil based lubricants. Additional features include 26 AWG stranded conductors and a maximum operating temperature of 75°C. Available in 1,000, 500 and 100 foot increments. Order online today!

Features
  • Double shielded (Foil plus Braid) Cat5e bulk cable minimizes EMI/RFI interference
  • Used for Ethernet connectivity in harsh environments
  • Oil and UV resistant PUR jacket with dynamic -40° to +75°C temperature range
  • Max Voltage: 300V
  • Nominal cable diameter of 0.220" (5.6mm); Nominal conductor insulation OD of 0.039" (0.99mm)
Application
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking
  • Outdoor networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov