Category 5e Ethernet Cable Assembly, SF/UTP Outdoor Industrial High Flex PLTC-ITC-2463 TPE, RJ45 Male, 22AWG Stranded 600V PoE, Teal, 10FT

Item # TRD524DSHF-TEL-10F
Availability
19
Price Table
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Add to Cart

Description

L-com's category 5e TRD524DSHF-TEL-10F line of ultra-flexible, outdoor, industrial Ethernet cable assemblies designed for extreme applications where rugged, shielded, high-flex cables are required, is in stock and ready to ship same day. This 10Ft Black 22AWG Stranded 600V PoE family of cables feature oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant TPE jackets that are built with USA-made bulk cable. The Cat 5e SF/UTP 10Feet PoE 802.3 compliancy jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place and providing extremely stable electrical performance even if the cables are impacted, bent, twisted or flexed repeatedly.

The L-com black 10 feet SF/UTP double shielded construction with both foil and braid shields provide the cable maximum protection from data destroying EMI and RFI interference. These 10 feet RJ45 cable assemblies come with additional features including special 22AWG stranded conductors with a 600V rating that are well suited for PoE applications and make a great alternative to typical rigid and stiff PoE cables. Our TRD524DSHF-TEL-10F series ethernet cords are 10gig, category 5e channel and PoE 802.3 rated for up to 288 feet (88 meters).

The TRD524DSHF-TEL-10F has been tested to 1 and 10 million flex cycles at the ten and twenty times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. These Category 5e 1 FT Black cable is also UL AWM 2463, CM and CMX rated so you don't need to choose between having a verified burn rating and rugged performance. This TRD524DSHF-TEL-10F 10 feet CM-CMX TPE Jacket terminates to standard TIA568B wiring with shielded RJ45 connectors.

L-Com's TRD524DSHF-TEL-10F style cables are an excellent fit for outdoor networks, industrial and factory settings, high flex and continuous motion use including robotics, transportation, Mil-Tec and harsh environments like oil and gas. Our Category 5e ethernet cable TRD524DSHF-TEL-10F Standard lengths are off the shelf and ready to ship same day plus custom lengths and labels are available so contact the technical experts at L-com with your application needs and make your purchase online today.


Features
  • Rugged Category 5e high flex, industrial, outdoor, PoE cable assembly built with USA-made cable using specialty 22AWG stranded conductors; 10.0ft length
  • 4 pair SF/UTP double shielded construction (100% foil + 75% braid) with fully grounded and shielded RJ45 connectors to reduce or eliminate EMI/RFI
  • Outdoor, Industrial and High Flex TPE jacket is resistant to oils, chemicals, weld spatter, moisture, UV (sun light) and is flex rated to 1 and 10 million flex cycles with temp range of -40° to +75°C
  • Cable maintains PLTC (power limited tray cable), ITC (instrumentation tray cable) and AWM 2463 ratings
  • Cat5e and PoE 802.3 compliancy up to 328F (100m) with 600V voltage rating that is an excellent alternative to typical rigid and stiff standard PoE cables
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Outdoor Use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov