Category 5e Ethernet Cable Assembly, UTP Outdoor Industrial CMX-CMR-PLTC-2463 PVC, RJ45 Male, 22AWG Solid 300V PoE, Black, 10FT

Item # TRD524O-BLK-10F
Availability
195
Price Table
Quantity Price
1 - 24 $35.49
25 - 49 $33.72
50 - 99 $31.94
100 + Call Us
Add to Cart

Description

L-com's category 5e TRD524O-BLK-10F line of ultra-flexible, outdoor, industrial Ethernet cable assemblies designed for extreme applications where rugged, shielded, high-flex cables are required, is in stock and ready to ship same day. This 10Ft Black 22AWG Solid 300V PoE family of cables feature oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant PVC jackets that are built with USA-made bulk cable. The Cat 5e UTP 10Feet PoE 802.3 compliancy jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place and providing extremely stable electrical performance even if the cables are impacted, bent, twisted or flexed repeatedly.

The L-com black 10 feet UTP double shielded construction with both foil and braid shields provide the cable maximum protection from data destroying EMI and RFI interference. These 10 feet RJ45 cable assemblies come with additional features including special 22AWG stranded conductors with a 600V rating that are well suited for PoE applications and make a great alternative to typical rigid and stiff PoE cables. Our TRD524O-BLK-10F series ethernet cords are 10gig, category 5e channel and PoE 802.3 rated for up to 288 feet (88 meters).

The TRD524O-BLK-10F has been tested to 1 and 10 million flex cycles at the ten and twenty times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. These Category 5e 1 FT Black cable is also UL AWM 2463, CM and CMX rated so you don't need to choose between having a verified burn rating and rugged performance. This TRD524O-BLK-10F 10 feet CMX-CMR-PLTC-2463 PVC Jacket terminates to standard TIA568B wiring with shielded RJ45 connectors.

L-Com's TRD524O-BLK-10F style cables are an excellent fit for outdoor networks, industrial and factory settings, and continuous motion use including robotics, transportation, Mil-Tec and harsh environments like oil and gas. Our Category 5e ethernet cable TRD524O-BLK-10F Standard lengths are off the shelf and ready to ship same day plus custom lengths and labels are available so contact the technical experts at L-com with your application needs and make your purchase online today.


Features
  • Rugged Category 5e industrial, outdoor, PoE cable assembly built with USA-made cable using specialty 22AWG solid conductors; 10.0ft length
  • 4-pair UTP construction with temp range of -20°C to +75°C connectorized with RJ45 plugs
  • Economical outdoor and industrial PVC jacket is resistant to oils, chemicals, moisture and UV (sun light)
  • Cable maintains UL CMX and CMR (Riser) as well as PLTC (power limited tray cable) ratings
  • Cat5e Ethernet rated with 300V voltage rating that is excellent for PoE applications
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Outdoor Use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov