Category 5e M12 IP68 4 Position D code Double Shielded SF/UTP Industrial Outdoor High Flex Cable, M12 F to RJ45 M, CMX TPE, TEAL, 0.5m

Item # TRG506-T4T-05M
Availability
20
10/04/2024 * Up to 30
Call Us * Over 30
*Estimated Availability
Price Table
Quantity Price
1 - 24 $27.59
25 - 49 $26.21
50 - 99 $24.83
100 + Call Us
Add to Cart

Description

L-com's premium TRG506-T4T-05M waterproof M12 cable assembly is here for your roughest and most demanding applications. Built with high flex, industrial outdoor CMX rated, double shielded, FR-TPE cable and using IP68 rated M12 connectors, this cable is as robust as they come. It is designed to exceed Ethernet Category 5e standards to ensure network throughput even in harsh industrial, outdoor and factory environments. A double shielded design with both overall foil and braid shields provides maximum protection from data corrupting EMI and RFI. Premium M12 cables are also excellent for PoE applications to eliminate extra power cords from your cable set-up.

Our TRG506-T4T-05M is built with special, high flex 24AWG stranded conductors making it suitable for continuous motion applications. The cable is rated to 1 and 10 million flex cycles tested to 10 and 20 times the cable diameter respectively. The FR-TPE jacket is resistant to sunlight (UV), oils, chemicals and weld spatter and maintains a UL CMX flame rating. The D-code M12 connectors are IP68 rated when properly mated and their secure threaded design makes accidental disconnects almost impossible which protects your critical applications from failure. The TRG506-T4T family is terminated with a M12 4 position (pole) D-code female jack to a shielded RJ45 (8x8) male plug. TRG506-T4T-05M is 0.5 meters (1.64 feet) in length and industrial teal in color.

The TRG506-T4T series is in stock and available for purchase today. Off the shelf connector options include D-coded, 4 position male and female M12's, 90° right angle M12's as well as standard RJ45's to connect to common networking ports. In addition, Category 6a X-code options are also available for 10gig networks and A-code assemblies are available for sensor and actuator use. Contact the technical experts at L-com to support your M12 applications and buy online today to take advantage of our same day shipping.

Features
  • D-code M12 connectors are IP68 rated when properly mated to protect against liquids and particulate plus their secure, threaded design makes them extremely resistant to accidental disconnects
  • With special 24AWG stranded conductors, the cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD and is suitable for continuous motion applications
  • Double shielded braid + foil design for maximum protection from EMI/RFI
  • Industrial Outdoor High Flex UL CMX flame rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV) and weld spatter and is rated for 600V
  • D-code assemblies are rated to Category 5e Ethernet standards; This cable is terminated with a M12 4 position (pole) D-code female (jack) to a standard RJ45 (8x8) male (plug)
Application
  • Industrial control and factory automation including robotics
  • Industrial Ethernet including 10BASE-T, 100BASE-T and 1000BASE-T, EtherCat and Profinet
  • Sensor and actuators
  • Test equipment
  • I/O connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov