Category 5e Rated RJ45 (8x8) Surface Mount Jack, PCB Solder Post 180° Version, 15um Contact Plating, Black
Description
RJ45 (8x8) surface mount jacks are available in Category 5e, Category 6 and unrated versions. Surface mount jacks come with PCB style solder posts in either 90° or 180° orientations. Additional options include plated shielding and embedded LED lights. Surface mount jacks are packaged individually and are available with no minimum order quantity. Order online today.
Features
Category 5e rated RJ45 (8x8) Surface Mount Jack with 15um contact plating
PCB solder post style
180° Orientation
UL 94V-0 flame rating
Individually packaged with no purchase minimum
Application
Voice or data networking
Telecommunications
Ethernet
Prototype and test builds
PCB work
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov