Description
L-com's TRD815DZ-SF-GRN Category 5e line of short flex cables are ideal for routing in small spaces and electrically noisy environments and are available off the shelf for same day shipping. They featuring double shielded construction with an overall braid and foil shield making them well suited for high noise environments plus their tight 60mm (0.242") bend radius means they can be flexed in limited space where a standard PVC cable would fail. Shorter than typical lengths in centimeters are also offered for when your application may require a space longer than an adapter but where there isn't sufficient room to coil a longer cable.The TRD815DZ-SF-GRN-1.5M from L-com is a Cat 5e rated Ethernet cable built with RJ45 male/plugs on each end and wired to TIA standards. Built to Category 5e specs with overall braid plus foil for double shielding, the TRD815DZ series is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance. 26AWG stranded conductors plus a highly flexible TPU jacket allow for extra flexibility in a patch cable environment. The assembly has a robust temp range of -10° to +80°C. Off the shelf lengths from 15 centimeters to 10 meters are available to fit all your short flex application requirements. L-com's technical experts are standing by to answer your Ethernet questions today. In stock and ready to ship, buy online today.
Features
Application
![]() AccessoriesSimilar Products |