Category 6 RJ45 8x8 Ethernet Plug Male, Unshielded, Suitable for Large Conductor OD of 0.048-0.052", 1 pack

Item # TSPC6U52
Availability
294
Price Table
Quantity Price
1 - 24 $5.29
25 - 49 $5.08
50 - 99 $4.92
100 + Call Us
Add to Cart

Description

Find the right plug for your Ethernet application using L-com's extensive selection of modular connectors. TSPC6U52 is a high performance Cat6 rated RJ45 plug that allows users to terminate cable with large diameter insulation or conductor size. These plugs will terminate conductors in a range of 0.048" to 0.052" (1.22mm to 1.32mm). This allows for connectorization of cables that are typically too big for a standard RJ45 plug to handle such as Industrial, Outdoor, Riser and Plenum cables which sometimes have thicker than typical insulation and/or larger gauges ranging from 22AWG to 24AWG. The plug is rated for full gigabit, Category 6 Ethernet applications.

TSPC6U52 is individually packaged and comes with a load bar for easy and consistent termination. It can be terminated with standard style crimp tools as long as the crimper crimps the contacts and secondary strain relief simultaneously. The plug works equally well with solid and stranded conductors and the radiused entry helps keep Ethernet's twisted pairs in place for consistent performance and throughput.

TSPC6U52 is rated for at least 1,000 insertion/extraction cycles and its contacts are 50um gold over 100um nickel plating for longevity and quality. Skip the punch-down or bulky field term connector and plug your cable straight into your application with this specialty 8x8 RJ45 male. Visit L-com.com or contact our experienced tech support for questions about your Ethernet application and to view our industry leading selection of RJ45 sizes and speeds. All in stock items ship same day.

Features
  • Specifically designed for cable with large OD conductors, this RJ45 will terminate conductors in the range of .048" to .052"
  • Works equally well with both solid or stranded conductors
  • Comes with convenient load bar to simplify termination
  • Can be terminated with standard crimp tools that crimps both contacts and secondary strain relief simultaneously
  • Plug packaged individually
Application
  • Industrial Ethernet
  • LAN
  • Premise wiring including plenum and riser runs
  • Outdoor cabling
  • Field repair and termination


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories