Description
L-com's premium 10gig, TRG609-T6T-5M waterproof M12 cable assembly is here for your roughest and most demanding applications. Built with high flex, industrial outdoor CMX rated, double shielded, FR-TPE cable and using IP67 rated M12 connectors, this cable is as robust as they come. It is designed to exceed Ethernet Category 6a, 10G standards to ensure network throughput even in harsh industrial, outdoor and factory environments. A double shielded design with both overall foil and braid shields provides maximum protection from data corrupting EMI and RFI. Premium M12 cables are also excellent for PoE applications to eliminate extra power cords from your cable set-up.
Our TRG609-T6T-5M is built with special, high flex 26AWG stranded conductors making it suitable for continuous motion applications. The cable is rated to 1 and 10 million flex cycles tested to 10 and 20 times the cable diameter respectively. The FR-TPE jacket is resistant to sunlight (UV), oils, chemicals and weld spatter and maintains a UL CMX flame rating. The X-code M12 connectors are IP67 rated when properly mated and their secure threaded design makes accidental disconnects almost impossible which protects your critical applications from failure. The TRG609-T6T family is terminated with a M12 8 position (pole) X-code female jack to a M12 8 position (pole) X-code female jack. TRG609-T6T-5M is 5 meters (9.84 feet) in length and industrial teal in color. M12 female to female cables are great for bridging or extending existing wiring when your length requirements change or you just need a longer cable run.
The TRG609-T6T series is in stock and available for purchase today. Off the shelf connector options include X-coded, 8 position male and female M12's, 90° right angle M12's as well as standard RJ45's to connect to common networking ports. In addition, Category 5e D-code options are available as well as and A-code assemblies for sensor and actuator use. Contact the technical experts at L-com to support your M12 applications and buy online today to take advantage of our same day shipping.
Features
Application
![]() Similar Products |