Category 6a 10gig 100W PoE Ethernet Cable Assembly, 22AWG Stranded, RJ45 Male Plug, CM PVC Jacket, Black, 10FT

Item # TRD622APU-BLK-10F
Availability
79
Price Table
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us
Add to Cart

Description

The L-com TRD622APU-BLK-10F PoE Ethernet cable assembly that supports the delivery of DC power to powered and IP-enabled devices over an Ethernet data link. This Ethernet cable complies with the IEEE 802.3bt PoE standard, which transmits data and 100 Watts of energy to devices to increase the functionality, effectiveness, and control of your network while cutting expenses for cabling and labor. Our Category 6a 10 gigabits PoE cable uses 22 AWG stranded copper to minimize temperature increases while supporting PDs that require more power.

This black Ethernet cord features high-quality RJ45 male connections with 50 um gold-plated tines to provide greater protection and longevity to the connection in an energized PoE application with higher current. Our 100 Watts Ethernet cable assembly is ideal for IoT devices, VoIP services, IP cameras, point-of-sale equipment, PoE lights, AV systems, window blinds, and laptop applications. The L-com TRD622APU-BLK-10F Ethernet cable includes a 10 feet cable length and a CM PVC jacket.

L-com has the largest in-stock selection of Category 6a 10 gigabits 100 Watts PoE Ethernet cable assemblies, with same-day shipping. shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs.


Features
  • Component tested and qualified for high speed Category 6a 10 Gigabit Ethernet networking
  • Built with unshielded twisted pair cable
  • CM PVC rated jacket
  • 22 AWG stranded bare copper conductors and 50um gold plated contacts for longevity
  • Larger conductor capable of supporting 100W POE++ applications with Cat6a speeds
Application
  • Data centers and data center edge
  • High speed LAN
  • Harsh Environment
  • Factory Automation
  • POE, POE+ and POE++ applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov