DescriptionThe TFCLRC6A-BLK-1000F from L-com is a Category 6a Ethernet bulk cable that comes in a spool of 1000 ft. This bulk cable has a voltage rating of 300V and is available in black color. Our Cat 6a bulk cable can handle a data speed of 10 Gbps. This Ethernet cable is made in the USA and has F/UTP shielding that protects against data-destroying EMI and RFI interference. L-com’s TFCLRC6A-BLK-1000F Cat 6a bulk cable comes with a dual LSZH (low smoke zero halogen) and UL CM rated jacket that fits almost any application. This Ethernet cable has a nominal cable OD of 0.235 inches and a nominal conductor OD of 0.0405 inches. Our Category 6a Ethernet bulk cable has a smaller OD than typical cable, which makes connectorizing easy as common RJ45 sizes will fit the cable. This F/UTP shielded bulk cable is ideal for patch cables as it is more flexible and easier to terminate than typical cables. Our Category 6a Ethernet bulk cable from L-com has 26 AWG stranded conductors. The relaxed stranded conductors and spline-less design of this bulk cable make it more flexible than a typical Cat6a cable. This Cat 6a bulk cable is suitable for applications such as premise and building installations, high-density patch cables and repair, shipboard, aircraft, aerospace, and defense, high-speed Ethernet up to 10GBASE-T, and data centers and enterprise communications, including 10Gbps high-speed data, video, and voice. Additional dimensions and specifications for this cable are on our downloadable PDF datasheet above. L-com has one of the largest in-stock selections of 10 Gbps Cat 6a bulk cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal F/UTP shielded Category 6a Ethernet bulk cable for your requirements. Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov AccessoriesSimilar Products |