Category 6a 10gig Ethernet Bulk Cable, F/UTP Shielded, Riser CMR CMG Jacket, 26AWG Stranded Relaxed Patch Style, 300V, Red, 1,000 Feet

Item # TFCRC6A-RED-1000F
Availability
8
Price Table
Quantity Price
1 - 4 $924.27
5 - 9 $905.78
10 - 24 $887.30
25 + Call Us
Add to Cart

Description

L-com TFCRC6A-RED-1000F Category 6a Ethernet bulk cable designed for commercial installation (CMR & CMP), medical, office, factory, data centers and routers applications. This Cat6a bulk cable features 26 AWG stranded relaxed patch conductors which makes the cable more flexible than a typical CMR or CMP cable with solid conductors and a spline. Our Category 6a Ethernet cable has a riser CMR/CMG rated jacket which is suitable for premise wiring and building installations.

Our Category 6a Ethernet cable has a smaller OD than a typical CMR/CMP bulk, which makes connectorizing easy as common RJ45 sizes will fit the cable. This Cat6a Ethernet bulk cable from L-com is made in the USA and is also applicable for data centers and enterprise communications including 10Gbps high-speed data, video and voice. The TFCRC6A-RED-1000F Cat6a bulk cable is F/UTP shielded against EMI and RFI interface. Additional Category 6a Ethernet bulk cable specifications and dimensions can be found on its PDF specification datasheet and CAD drawings above.

The TFCRC6A-RED-1000F Cat6a Ethernet bulk cable is rated for 300 V operating voltage. This F/UTP shielded Cat6a cable operates on at temperatures ranging from -20 deg C to +75 deg C. Our TFCRC6A-RED-1000F Category 6a Ethernet bulk cable from L-com is available in a spool of 1,000 ft. Our 300 V Cat6a bulk cable comes in red color and can handle data speed up to 10 Gbps.

This L-com’s Category 6a Ethernet bulk cable will ship the same business day as it was purchased. For further information on similar products, our expert technical support and trained sales team can get you the ideal Ethernet bulk cable as per your requirements.


Features
  • USA made 10gig rated, Category 6a Ethernet bulk spool of 1,000ft
  • Special relaxed stranded conductors and spline-less design makes this cable more flexible than a typical Cat6a cable; nominal cable OD 0.233"; nominal conductor OD 0.0405"
  • Shielded against EMI and RFI interference
  • Smaller OD then typical cable makes connectorizing easy as common RJ45 sizes will fit the cable
  • Riser CMR/CMG rated jacket is appropriate for premise wiring and building installations
Application
  • Data centers and enterprise communications including 10Gbps high-speed data, video and voice
  • High-density patching
  • Fire and smoke protection
  • High speed Ethernet up to 10GBASE-T
  • Premise and installation wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov