Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 23AWG Solid 4-Pair, CMP Plenum Jacket, Blue, 500FT

Item # TFPC6A-BLU-500F
Availability
4
Price Table
Quantity Price
1 - 9 $465.01
10 - 24 $455.71
25 - 99 $446.41
100 + Call Us
Add to Cart

Description

Maximize performance in your next cabling project with L-com's Plenum rated Category 6A shielded, Ethernet cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap protects signals from external noise and a drain wire makes for excellent grounding. Fully Plenum (CMP) rated, these cables are capable of being installed in plenum or riser spaces. Solid conductors terminate easily into standard IDC connectors and panels are ideal for PoE or PoE applications. L-com also offers terminated and tested assemblies. Available in put ups of 1,000, 500 or 100 feet, order online today!

Features
  • Shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Solid conductors terminate easily into standard IDC connectors and panels and is excellent for PoE or PoE+ applications
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568-C.2 compliant Category 6a rated to 500Mhz for high performance Ethernet networks
  • Plenum rated (CMP) jacket with temperature range of -20°C to +75°C
  • Available in put ups of 100, 500 or 1,000 feet
Application
  • Data centers and enterprise communications
  • High-density patching
  • Confined space patching
  • High-speed Ethernet transmission
  • 10Gbps high-speed voice, video and data applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov