Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 26AWG Stranded 4-Pair, CMX VW-1 LSZH Low Smoke Zero Halogen Jacket, Black, 100FT

Item # TFCLS6005-BLK-100F
Availability
525
Price Table
Quantity Price
1 - 9 $117.99
10 - 24 $113.27
25 - 99 $108.55
100 + Call Us
Add to Cart

Description

For Protection against EMI/RFI interference, L-com's High-Performance Category 6a Shielded LSZH bulk cable is the perfect choice. Designed for environments where PVC's combustive toxicity is restricted, L-com's Shielded Low Smoke Zero Halogen (LSZH) Ethernet Cable provides the ideal alternative to toxic PVC. Featuring an aluminized Polyester shielded cable with drain wire, this made in the USA cable is designed to protect from EMI/RFI while maintaining high performance 10gig data transmission characteristics. Ensure the protection of your investment by utilizing this L-com exclusive LSZH cable. Available in put ups of 1,000, 500 or 100 feet, talk to us about your project today!

Features
  • Shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Aluminized Polyester Shield for protection from EMI with 26AWG stranded conductors for flexibility
  • Temperature range of -20°C to +75°C
  • Nominal cable OD: 0.265""; Nominal conductor/insulation OD: 0.036""
  • EIA/TIA 568-C.2 compliant Category 6a rated to 500Mhz for high performance Ethernet networks
  • Available in put ups of 100, 500 or 1,000 feet
Application
  • 10gig Category 6a
  • 10GBASE-T
  • IEEE 802.3an
  • High speed data center applications and processing networks
  • Shipboard, aircraft, aerospace and defense


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov