To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 6a 10gig Ethernet Bulk Cable, Shielded F/UTP, 28AWG Stranded 4-Pair Slim-Line, CMP Plenum and 105C Jacket, Blue, 500FT

Item # TFC628AP-BLU-500F
Availability
8
Price Table
Quantity Price
1 - 4 $682.41
5 - 9 $655.11
10 - 24 $627.82
25 + Call Us
Add to Cart

Description

L-com's slim-line Ethernet bulk cables are the ideal solution for high density patching applications. These made in the USA cables feature a patent-pending spline-free design to reduce their diameter and 28AWG stranded conductors making them a perfect solution for applications that require a smaller, more flexible cable than a standard patch cord. A performance rating of Category 6A allows these cables to support data rates of up to 10Gbps for demanding high-speed voice, video and data applications. Available with either a Riser (CMR) rated PVC jacket, a dual rated CM-LSZH (low smoke zero halogen) jacket or a high temperature 105 degrees C CMP Plenum rated jacket. Available in put ups of 1,000, 500 or 100 feet, order online today.

Features
  • 38% smaller cross sectional area and a 33% reduction in weight compared to standard patch cable to improve cable density and provide less cross-section area promoting air flow and rack ventilation
  • CMP (plenum) rated jacket with a high temp range of -20°C to +105°C (-4°F to 221°F)
  • Meets Category 6A plug to plug electrical and transmission parameters up to 54 meters (177 ft)
  • Foil Shielded (F/UTP) with drain wire design for EMI/RFI protection
  • Nominal cable OD of 0.191""; Nominal conductor/insulation OD of 0.031""; The recommended RJ45 plug for this C6A F/UTP 28AWG slim-line cable is TSP8028C6A
  • Available in put ups of 100, 500 or 1,000 feet
Application
  • Data centers and enterprise communications
  • High-density patching
  • Confined space patching
  • High-speed Ethernet transmission
  • 10Gbps high-speed voice, video and data applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov