Category 6a 10gig Ethernet RJ45 Cable Assembly, 24AWG Stranded 600V PoE, SF/UTP Outdoor Industrial High Flex CM-CMX TPE Jacket, Black, 150FT

Item # TRD624AHFO-BLK-150F
Availability
6
Price Table
Quantity Price
1 - 9 $473.99
10 - 24 $455.03
25 - 99 $436.07
100 + Call Us
Add to Cart

Description

In stock and ready to ship same day, L-com's 10gigabit, Category 6a TRD624AHFO-BLK line of ultra-flexible, outdoor, industrial Ethernet cable assemblies are designed for extreme applications where rugged, shielded, high-flex cables are required. This family of cables features oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant TPE jackets that are built with USA-made bulk cable. The jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place and providing extremely stable electrical performance even if the cables are impacted, bent, twisted or flexed repeatedly. SF/UTP double shielded construction with both foil and braid shields gives the cable's maximum protection from data destroying EMI and RFI interference. Additional features include special 24AWG stranded conductors with a 600V rating that are well suited for PoE applications and make a great alternative to typical rigid and stiff PoE cables. TRD624AHFO series Ethernet cords are 10gig, Category 6a channel and PoE 802.3 rated for up to 288 feet (88 meters).

TRD624AHFO-BLK-150F has been tested to 1 and 10 million flex cycles at the ten and twenty times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. The cable is also UL AWM 2463, CM and CMX rated so you don't need to choose between having a verified burn rating and rugged performance. Terminated to standard TIA568B wiring with shielded RJ45 connectors. TRD624AHFO-BLK-150F is a 150.0 foot patch cord and the jacket color is black.

TRD624AHFO style cables are an excellent fit for outdoor networks, industrial and factory settings, high flex and continuous motion use including robotics, transportation, Mil-Tec and harsh environments like oil and gas. Standard lengths are off the shelf and ready to ship same day plus custom lengths and labels are available so contact the technical experts at L-com with your application needs and make your purchase online today.

Features
  • Rugged Category 6a high flex, industrial, outdoor, PoE cable assembly built with USA-made cable using specialty 24AWG stranded conductors; 150.0ft length
  • 4 pair SF/UTP double shielded construction (100% foil + 75% braid) with fully grounded and shielded RJ45 connectors to reduce or eliminate EMI/RFI
  • Outdoor, Industrial and High Flex TPE jacket is resistant to oils, chemicals, weld spatter, moisture, UV (sun light) and is flex rated to 1 and 10 million flex cycles
  • Cable maintains UL AWM 2463, CM and CMX ratings with temp range of -40°C to +75°C
  • Cat6a, 10gig Ethernet channel and PoE 802.3 compliancy up to 288F (88m) with 600V voltage rating that is an excellent alternative to typical rigid and stiff standard PoE cables
Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion including Robotics
  • Transportation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov