To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6a/7 Panel Mount Style Coupler Kit - Shielded RJ45 (8x8) Feed-thru, Ruggedized Metal Die-Cast shell, PoE+ Rated

This newest edition to L-com's best selling Ethernet coupler line is engineered to bring high performance in a tough and compact design. This inline coupler is made from a die-cast metal shell for extra ruggedness and is shorter in length than a typical coupler for space savings. Rated for 10gig performance and appropriate for Category 6a or Category 7 networks, this coupler is also compliant to the latest PoE standards and can even be mated or unmated while under electrical load. With a solid die-cast mounting frame, this unique RJ45 adapter allows panel mounting in virtually any panel thickness. RJ45 coupler kits include a snap-in coupler, mounting frame and 4-40 machine screws. Order online today!

Features
  • High Performance, inline, die cast Ethernet Coupler rated for 10gig Cat 6a or Cat 7 applications
  • Fully shielded Die Cast housing reduces EMI/RFI interference, is extremely durable compared to plastic shells and is smaller than a typical Ethernet coupler to maximize usable space
  • EIA568A/B dual wiring provides compatibility in every installation; PoE+ rated even under load
  • Flange kit includes a snap-in coupler, mounting frame and 4-40 machine screws
  • Temperature range of -40°C to 68°C; insertion life of 750 mating cycles minimum with cable to plug force of 20 lbs minimum
Application
  • Premise wiring
  • Voice/data networking
  • Telecommunications
  • Ethernet - LAN
  • PoE, PoE+ & PoE++, 802.3af, 802.3at, 802.3bt Applications

SKU ECF504-SC6A-DC
QTY available 212
Quantity Price
1 - 24 $27.99
25 - 49 $26.59
50 - 99 $25.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.99

Key Specifications

Key Specifications