Category 6a Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor Industrial Outdoor Hi-Flex CMX Rated FR-TPE Teal, 100Ft

Item # TFDL5026-100
Availability
213
Price Table
Quantity Price
1 - 9 $309.99
10 - 24 $297.59
25 - 99 $285.19
100 + Call Us
Add to Cart

Description

L-com's TFDL50 line of outdoor/industrial cables are designed for extreme applications where rugged, shielded, high-flex cables are required. They feature oil, chemical and ultra-violet resistant jackets. These FR-TPE (flame retardant thermoplastic elastomer) jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Additional features include stranded conductors and dynamic operating temperatures up to at least 75°C. These cables have been tested to 10 million flex cycles and the cable will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment! The cables are also CMX outdoor rated to guarantee excellent performance even outdoors. Available in 1,000, 500 or 100ft increments, order online today!


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov