Description
L-com's economy style TRG609-C6B-05M waterproof M12 cable assembly is here for your tough and demanding applications. It is designed to meet Ethernet Category 6a, 10gig standards to ensure network throughput even in harsh outdoor and factory environments. A shielded design provides excellent protection from data corrupting EMI and RFI. M12 cables are excellent for PoE applications to eliminate extra power cords from your cable set-up.The TRG609-C6B-05M from L-com is built with 26AWG stranded conductors for flexibility. The PVC jacket is resistant to sunlight (UV) and maintains a VW-1 flame rating. The X-code M12 connectors are IP67 rated when properly mated and their secure threaded design makes accidental disconnects almost impossible to protect your critical applications from failure. The TRG609-C6B family is terminated with a M12 8 position (pole) X-code female jack to a M12 8 position (pole) X-code female jack. TRG609-C6B-05M is 0.5 meters (1.64 feet) in length and is black in color.The TRG609-C6B series is in stock and available for purchase today. Off the shelf connector options include X-coded, 8 position male and female M12's, 90° right angle M12's as well as standard RJ45's to connect to common networking ports. In addition, Category 5e D-code options are also available as well as A-code assemblies built with straight wire or Cat6 rated twisted pair are both available for sensor and actuator use. Contact the technical experts at L-com to support your M12 applications and buy online today to take advantage of our same day shipping.
Features
Application
![]() AccessoriesSimilar Products |