Category 7 10gig Ethernet Bulk Cable, S/FTP Overall Braid with Individually Foil Shielded Pairs, 26AWG Stranded, LSZH, Blue, 1,000F

Item # TSFZC7-BLU-1000F
Availability
5
Price Table
Quantity Price
1 - 4 $675.00
5 - 9 $648.00
10 - 24 $621.00
25 + Call Us
Add to Cart

Description

L-com's double shielded TSFZC7-BLU-1000F Category 7 line of cables are ideal for electrically noisy environments and are available off the shelf for same day shipping. The L-com 1000F Category 7 Ethernet Cable Assembly is feature construction with an overall braid shield around individually shielded twisted pairs (S/FTP) and are qualified for 1 gig Category 7 or Category 5e usage.

These L-com Black 1000F Ethernet Cable Assembly are economical, PVC jacketed cables are ideal for high speed networks or data centers without putting a strain on your budget. Our 1000 Feet Cat6 Ethernet Cable Assembly is more cost-effective than typical LSZH or industrial double shielded alternatives.

The TSFZC7-BLU-1000F Category 7 Ethernet Cable Assembly from L-com is a 1 gigabit, Cat 7 rated Ethernet cable built with RJ45 male/plugs on each end and wired to TIA specifications. L-com RJ45 Male/Plug 1000F Ethernet Cable Assembly Built to Category 7 standards with an overall braid shield and individually foil shielded pairs. The part number TSFZC7-BLU-1000F is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance.

This TSFZC7-BLU-1000F S/FTP Braid Ethernet Cable Assembly 26AWG conductors allow for flexibility in a patch cable environment. The 1000 TSFZC7-BLU-1000F black PVC jacket is flame rated for CMG use with a robust temp range of -10° to +75°C. This L-com Cat7 CMG PVC Ethernet Cable Assembly available in lengths of 100F to 1000F and in black or blue. Contact the expert technical support at L-com for questions on this Category 7 RJ45 Male/Plug Ethernet Cable Assembly and buy online today.

Features
  • Category 7 bulk cable assembly with overall braid shield around individually shielded twisted pairs (S/FTP)
  • IEC 60332-1, 60754 & 61034 verified LSZH (low smoke zero halogen) jacket in blue
  • 26AWG Stranded conductors for flexibility
  • Compatible with up to 10gig Category 7 and Category 6a applications and accessories
  • 30V rating with -10° to +80°C operating temperature
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet - IEEE 802.3an
  • Category 7 - Category 6a, 10gig applications
  • Shipboard, aircraft, aerospace and defense
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov