Category 8 25 to 40gig Slim Ethernet Cable, F/FTP Overall Foil and Individually Shielded Pairs, RJ45 Male/Plug, 28AWGSTR, CM PVC, BLK, 1F

Item # TRD828-BLU-1F
Availability
333
Price Table
Quantity Price
1 - 24 $12.19
25 - 49 $11.58
50 - 99 $10.97
100 + Call Us
Add to Cart

Description

L-com's premium slim TRD828-BLU-1F Category 8 rated, 25 to 40gig cable assembly is here for your fastest and highest capacity data applications. Built with Cat8 rated F/FTP cable, the TRD828 series can handle bandwidth of up to 2000MHz and is perfect for server room and data center usage. Since Category 8 has strict specifications for noise restriction, our TRD828-BLU cables uses a double shielded design with an overall foil shield and individually foil shielded twisted pairs to provide maximum protection from data corrupting EMI and RFI while also reducing or eliminating all forms of crosstalk. The slim design has an approximately 38% smaller cross sectional area and a 33% reduction in weight compared to standard cables which greatly promotes air flow and reduces stress, especially on dense patching or confined space applications such as those found around servers, datacenters, racks, panels and cable trays.

Our TRD828-BLU-1F is built with a durable CM rated PVC jacket. It is terminated with 50um gold plated RJ45 (8x8) male plug connectors. Over molded boots provide robust strain relief for the connectors and the shark fin style latch makes for easy disconnects. Off the shelf lengths range from 0.5 feet to 20 feet. Special flat (TRD824FLAT series) assemblies are also available as well as standard round cable in PVC and LSZH jackets for applications where cost effectiveness is paramount (see TRD824 or TRD824Z series). TRD828-BLU-1F is 1 foot (0.3 meters) in length and blue in color.

The TRD828 series is in stock and available for purchase today. Cat 8 cabling was designed for high-speed data centers where networking hardware like switches and servers are located in close proximity and require connection. They are typically used in Top-of-Rack (ToR), End-of-Row (EoR) or Middle-of-Row (MoR) topologies to deliver 10, 25 or 40gig performance. These cables can be used to replace more expensive and distance limited cables like QFSP+ and twinax DAC assemblies. Remember that Cat8 is also backwards compatible with older Ethernet standards so you can easily future proof your patch cables in 10gig or slower set-ups. L-com’s technical experts are always available to answer your Ethernet questions. Buy online today and take advantage of our same day shipping.

Features
  • Category 8 rated slim Ethernet cable assembly with up to 2000MHz bandwidth and 25 to 40 gigabit performance
  • Slim design has an approximately 38% smaller cross sectional area and a 33% reduction in weight compared to standard cables; promotes air flow and reduces stress, especially on dense patching or confined space applications such as found around servers, datacenters, racks and panels
  • Double shielded F/FTP construction using an overall foil shield around individually foil shielded twisted pairs and slim 28AWG solid conductors
  • CM rated PVC jacket
  • Off the shelf lengths available for same day shipping range from 0.5 feet (0.15 meters) to 20.0 feet (6.1 meters)
Application
  • Data centers and data center edge
  • Server rooms and server to switch
  • Top-of-Rack (ToR), End-of-Row (EoR) and Middle-of-Row (MoR) topology
  • Copper to Fiber; Fiber to Copper
  • 10GBASE-T, 25GBASE-T and 40GBASE-T


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov