To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2 Watt RF Load with Chain Up to 3 GHz with SMA Male Nickel Plated Brass Body

Item # LCTR1002C
Availability
Call Us
Price Table
Quantity Price
1 - 24 $19.19
25 - 49 $18.23
50 - 99 $17.27
100 + Call Us
Add to Cart

Description

L-com's 50 Ohm SMA Plug Terminator with operating frequency range up to 3GHz is perfect for applications where an open coaxial transmission line requires termination. These ruggedly constructed terminators offer years of use. Order online today.

Features
  • With beaded chain
  • Frequency range from DC to 3GHz
  • Max Power 2W
  • Operating temp range from -55 to 125C
  • VSWR <1.15
Application
  • Coaxial termination
  • 50 Ohm applications
  • Signal splitters


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov