To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

50 Ohm BNC Crimp Plug, Right Angle for RG174, 188, 316 Cable

L-com stocks these hard to find right angle BNC connectors for applications where a straight connector would be unusable. The 90 degree configurations offer an alternative to solve your tight fit situations. These connectors feature fully machined components as well as gold plated center contacts for optimum signal transmission. The industry standard crimp attachment design produces a reliable connector to cable joint resulting in a high quality cable assembly.

Features
  • Machined components produce a durable connector
  • Compatible with RG174, RG188 and RG316 coaxial cable
  • Gold plated center contacts minimize signal loss
  • Hard to find right angle BNC connectors available from stock for immediate delivery
  • Quick and effective termination of coaxial cable with right angle BNC connectors
Application
  • Enclosure applications
  • OEM applications
  • Premise wiring
  • Coaxial cable assembly

SKU BAC546
QTY available 183
Quantity Price
1 - 24 $10.99
25 - 49 $10.44
50 - 99 $9.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.99

Key Specifications

Key Specifications